IESNA:LM-63-2002
[TEST]P1500429
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P207151)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/8/2022
[MANUFAC] COOPER LIGHTING SOLUTIONS - PORTFOLIO (FORMER EATON)
[LUMCAT]LD4C60D010 EU4609040 4LBMH
[LUMINAIRE]4 INCH 6000 LUMEN PORTFOLIO LED DOWNLIGHT WITH, 4000K, 90CRI LEDS AND 4LBM TRIM WITH H FINISH
[DRIVER]
[_INPUT_ELECTRICAL] VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Area, Commercial, Hospitality, Hotel, Institutional, Office, Recreation, Residential, Retail, Ambient, Downlight, Wall Wash
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4871
TILT=NONE
95 -1 1 37 1 1 1 -0.334 -0.334 0
1 1 72
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
4829.9 4800.5 4741.6 4631.3 4491.6 4322.8 4161 3977.1 3778.5 3565.6
3308.2 2999.3 2639.3 2234.8 1808.5 1411.4 1058.7 779.2 558.6 382.4
264.8 183.9 132.4 95.6 73.5 51.5 36.8 29.4 22.1 14.7
7.4 7.4 7.4 0 0 0 0
